YCS1C, Copper Jumper Sleeve
Request a Quote
Brand:
Burndy
Catalog ID:
YCS1C
Cu Jumper Sleeve, #1 AWG Cu Cable, 3.12" L, 164 Index.
Product details
Resources and downloads
Product details
General
Connector Type
Splice
Die Index
164
Material
Copper
Physical Attribute - Number of Crimps Required
4
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Trade Name
HYSPLICEâ„¢
UPC
781810014165
UPC 12 Digit
7818100141655
Dimensions
Dimension - A Outside Diameter inch
0.56 in
Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.5 in
Dimension - B Outside Diameter inch
0.56 in
Dimension - L Length Overall mm
79 mm
Dimension - Length BB inch
1.5 in
Dimension - Length Overall inch
3.12 in
Conductor Related
Conductor - Copper Str Size
1 AWG
Conductor - Copper Str Size Range
1 AWG
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
14800
Resources and downloads
Specifications
Download All
YCS1C Specification Sheet
BURNDY_YCS1C_Specsheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_YCS-A_LineArt
Sales Drawings
15042