YCT2626_Photo_ColorCMYK
YCT2626_Photo_ColorCMYK

YCT2626, 1-piece Tap Connector

Brand:

Burndy

Catalog ID:

YCT2626

One-piece, copper compression tap connector with U-shaped run element and tubular tap for joining hard and medium-hard drawn copper,Die index:166.

Product details

General

Connector Type
Splice
Die Index
166
Die Index Run Side
166
Die Index Tap Side
166
Material
Copper
Plated
Y
Plating Type
Tin
Prefilled Oxide Inhibitor
N
Trade Name
HYTEEâ„¢
UPC
781810014332

Dimensions

Dimension - B Length fraction
1-1/11 in
Dimension - B Length inch
1.09 in
Dimension - Height fraction
3-1/4
Dimension - Height inch
3.26 in
Dimension - L Length Overall mm
143 mm
Dimension - Length BB inch
1.7 in
Dimension - Length Overall inch
5.62 in
Dimension - Outside Diameter inch
0.71 in
Dimension - Width fraction
1-7/50 in
Dimension - Width inch
0.97 in
Dimension - Width mm
25 mm

Conductor Related

Conductor - Copper Str Run
2/0 AWG
Conductor - Copper Str Run Range
2/0 AWG
Conductor - Copper Str Tap
2/0 AWG
Conductor - Copper Str Tap Range
2/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
8
Minimum Pack Quantity
1
Pallet Quantity
3712

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings