YOT3434_image
YOT3434_image

YOT3434, Copper T-Tap Connector, 2-piece design

Brand:

Burndy

Catalog ID:

YOT3434

Cast copper T-tap connector with two-piece line element and tublar tap for joining hard and medium drawn copper.Design simplifies installation on large conductors.

Product details

General

Connector Type
Tap
Die Index
210
Die Index Run Side
210
Die Index Tap Side
210
Material
Copper
UPC
781810014714

Dimensions

Dimension - B Length fraction
2-1/2 in
Dimension - B Length inch
2.50 in
Dimension - Height fraction
4-8/10
Dimension - Height inch
4.82 in
Dimension - L Length Overall mm
264 mm
Dimension - Length BB inch
2.5 in
Dimension - Length Overall inch
10.38 in
Dimension - Outside Diameter inch
1.4 in
Dimension - Width fraction
1-23/25 in
Dimension - Width inch
1.92 in
Dimension - Width mm
49 mm

Conductor Related

Conductor - Copper Str Run
500 kcmil
Conductor - Copper Str Run Range
500 kcmil
Conductor - Copper Str Tap
500 kcmil
Conductor - Copper Str Tap Range
500 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
2

Resources and downloads

Product Cross Section Image(s)

Sales Drawings