YCA262N_Photo_ColorCMYK
YCA262N_Photo_ColorCMYK

YCA322N, Copper compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing.

Brand:

Burndy

Catalog ID:

YCA322N

Copper compression lug designed for terminating copper conductors to switch pads and other substation switch yard apparatus, 6.72 IN L.

Product details

General

Connector Type
Terminal
Die Index
209
Material
Copper
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Trade Name
HYLUGâ„¢
UPC
781810014738

Dimensions

Dimension - B Length inch
2.78 in
Dimension - D inch
3.00 in
Dimension - Hole Size fraction
14/25 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
171 mm
Dimension - Length Overall inch
6.72 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.24 in
Dimension - Pad Width inch
1.67 in
Dimension - Strip Length inch
2 5/8
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.62 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Size
400 kcmil
Conductor - Copper Str Size Range
400 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
15
Minimum Pack Quantity
1
Pallet Quantity
1110

Resources and downloads

Product Cross Section Image(s)

Sales Drawings