YCAB4N_Image
YCAB4N_Image

YCAB314N, Cast Copper Tongue Terminal with Copper Sleeve, 4-Hole, 1/2" Stud, 1-3/4" Spacing, 350 kcmil

Brand:

Burndy

Catalog ID:

YCAB314N

Cast Cu Alloy Tongue Terminal With Cu Sleeve, 4 NEMA Holes, 350 Kcmil Cu(12, 19, 37 Str), 1/2" Stud, 1.75" Spacing, 267 Index.

Product details

General

Connector Type
Terminal
Die Index
267
Material
Copper Alloy
Physical Attribute - Number of Holes
4
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Trade Name
HYLUGâ„¢
UPC
781810035382

Dimensions

Dimension - B Length fraction
2-33/50 in
Dimension - B Length inch
2.66 in
Dimension - D inch
2.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Hole Size fraction
14/25 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
178 mm
Dimension - Length Overall inch
7.00 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
1.17 in
Dimension - Pad Width inch
3.00 in
Dimension - Strip Length inch
1 3/16
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.63 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Size
350 kcmil
Conductor - Copper Str Size Range
350 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings