YSA2R2N_Photo_ColorCMYK
YSA2R2N_Photo_ColorCMYK

YSA33R2N, Disconnectable Terminal with Slotted Pad

Brand:

Burndy

Catalog ID:

YSA33R2N

HYLUG™ Disconnectable Terminal, Barrel Partially filled with PENETROX™ oxide inhibitor, Accomdodates: 397.5 KCMIL- 477 kcmil ASCR; 397 - 400 kcmil Aluminum conductors.

Product details

General

Connector Type
Terminal
Die Index
317
Material
Aluminum
Oxide Inhibitor Type
Penetrox A
Physical Attribute - Number of Crimps Required
3
Physical Attribute - Number of Holes
2
Prefilled Oxide Inhibitor
Y
UPC
781810262122

Dimensions

Dimension - B Length fraction
3-3/50 in
Dimension - B Length inch
3.06 in
Dimension - D inch
3.25 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - Hole Size fraction
5/9
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
196 mm
Dimension - Length Overall inch
7.71 in
Dimension - N inch
0.75 in
Dimension - Outside Diameter inch
1.24 in
Dimension - Pad Width inch
1.9 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - ACSR Str Size
336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee
Conductor - AL Str Size
397.5 KCMIL- 400 KCMIL

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings