YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB31U28TTN, Aluminum HYREDUCER Splice, Tin Plated

Brand:

Burndy

Catalog ID:

YRB31U28TTN

HYREDUCER™, Tin plated 5.43 in long.

Product details

General

Color Code
Brown
Connector Type
Reducer
Die Index
299
Material
Aluminum
Plated
Y
Plating Type
Tin Plated
Trade Name
HYREDUCER™
UPC
781810439722

Dimensions

Dimension - B Length inch
2.34 in
Dimension - Length Overall inch
5.43 in
Dimension - Outside Diameter inch
1.11 in
Dimension - Strip Length inch
2.5 in

Conductor Related

Conductor - AL Str Size A
350 kcmil
Conductor - AL Str Size B
4/0 AWG
Conductor - Copper Str Size A
350 kcmil
Conductor - Copper Str Size B
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
8
Minimum Pack Quantity
1
Pallet Quantity
2368

Resources and downloads

Customer Notices

Sales Drawings