YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB3431TW, Copper - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB3431TW

HYREDUCER™, Hot Tin dipped, 500-350 kcmil, 4.50 in long.

Product details

General

Color Code
Brown
Die Index
20;299
Material
Copper
Plating Type
Tin - Hot Dipped
Trade Name
HYREDUCER™
UPC
781810192870

Dimensions

Dimension - B Length inch
1.73 in
Dimension - Length BB inch
1.73 in
Dimension - Length Overall inch
4.50 in
Dimension - Outside Diameter inch
1.06 in

Conductor Related

Conductor - Copper Str Size A
500 kcmil
Conductor - Copper Str Size B
350 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
3700

Resources and downloads

Customer Notices

Sales Drawings