YTW43R43REK, Single Pad Full Tension Deadend for ACSR
Request a Quote
Brand:
Burndy
Catalog ID:
YTW43R43REK
Prop 65 Notice
Single Pad Full Tension Deadend for ACSR Conductor.
Product details
Resources and downloads
Product details
General
Connector Type
Deadend
Die Index
724
Feature - Barrel Style
Tapered
Material
Aluminum
Material - Clevis
Steel
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
NEMA
Physical Attribute - Pad Orientation
15 Degree Angle
UPC
781810517154
UPC 12 Digit
7818105171544
Dimensions
Dimension - B Length inch
2.5 in
Dimension - Bolt Size fraction
1/2
Dimension - F Width Center to Center inch
1.75 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
520 mm
Dimension - Length Overall inch
20.49 in
Dimension - Pad Width inch
3.25 in
Conductor Related
Conductor - ACSR Str Size
605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil
Conductor - ACSR Str Size Range
605 (24/7) Peacock kcmil-666.6 (24/7) Flamingo kcmil
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50018010