YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW451R481REK, Deadend

Brand:

Burndy

Catalog ID:

YTW451R481REK

Compression Deadend.

Product details

General

Connector Type
Deadend
Feature - Barrel Style
Tapered
Material
Aluminum
Physical Attribute - Number of Holes
4
UPC
781810517413
UPC 12 Digit
7818105174133

Dimensions

Dimension - B Length inch
2.69 in
Dimension - Bolt Size fraction
1/2
Dimension - F Width Center to Center inch
1.75 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
645 mm
Dimension - Length Overall inch
25.41 in
Dimension - Pad Width inch
3.25 in
Dimension - Thread Size
1/2
Dimension - Width inch
0.75 in
Dimension - Width mm
19 mm

Conductor Related

Conductor - ACSR Str Size
795 (45/7) Tern

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1