YNA
YNA

YNA43R45, ACSR - Compression Terminal

Brand:

Burndy

Catalog ID:

YNA43R45

Aluminum Compression Terminal 230 kV, 605-666.6 kcmil ACSR, 700-800 kcmil Alum., 45 Deg.

Product details

General

Connector Type
Terminal
Die Index
724
Material
Aluminum
Physical Attribute - Pad Orientation
45 Degree
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUGâ„¢
UPC
781810283929
UPC 12 Digit
7818102839299

Dimensions

Dimension - B Length inch
4.53 in
Dimension - Height fraction
6-13/50 in
Dimension - Height inch
6.26 in
Dimension - L Length Overall mm
216 mm
Dimension - Length Overall inch
8.51 in
Dimension - Outside Diameter inch
1.61 in
Dimension - Pad Width inch
3.07 in

Conductor Related

Conductor - ACSR Str Size
605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil
Conductor - ACSR Str Size Range
605 (24/7) Peacock kcmil-666.6 (24/7) Flamingo kcmil
Conductor - AL Str Size
700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil
Conductor - AL Str Size Range
700 kcmil-800 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
540

Resources and downloads