YNA
YNA

YNA59RT15, ACSR - 15 Degree Compression Terminal

Brand:

Burndy

Catalog ID:

YNA59RT15

HYLUG™, Compression terminal for ACSR, ACAR and AAC, 2156-2167 Kcmil ACSR, 2250-2300 Kcmil Aluminum, Cable to Flat, 15 Deg.

Product details

General

Connector Type
Terminal
Die Index
735
Material
Aluminum
Physical Attribute - Pad Orientation
15 Degree Angle
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810141120
UPC 12 Digit
7818101411200

Dimensions

Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
349 mm
Dimension - Length Overall inch
13.75 in
Dimension - Length Side A inch
13.75 in
Dimension - Length Side B inch
13.54 in
Dimension - Outside Diameter inch
2.5 in
Dimension - Pad Width inch
3.57 in
Dimension - Width fraction
3.57 in

Conductor Related

Conductor - ACSR Str Size
2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil
Conductor - ACSR Str Size Range
2156 (84/19) Bluebird kcmil-2167 (72/7) Kiwi kcmil
Conductor - AL Str Size
2250 kcmil;2300 kcmil
Conductor - AL Str Size Range
2250 kcmil-2300 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
360

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings