YNA
YNA

YNA7M9T, Alumoweld - EHS Steel Compression Terminal

Brand:

Burndy

Catalog ID:

YNA7M9T

Steel Compression terminal for Alumoweld and EHS Steel to dead end, 7 #9, 3 #6 Alumoweld.

Product details

General

Connector Type
Terminal
Die Index
677
Material
Aluminum
Material Type - Sleeve
Aluminum
Physical Attribute - Pad Orientation
Straight
Prefilled Oxide Inhibitor
Y
UPC
781810081549
UPC 12 Digit
7818100815499

Dimensions

Dimension - B Length inch
2.79 in
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
223 mm
Dimension - Length Overall inch
8.79 in
Dimension - Outside Diameter inch
0.8 in
Dimension - Pad Width inch
1.5 in

Conductor Related

Conductor Type
GAL Steel C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
50

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings