YNA
YNA

YNA7M7T, Alumoweld - EHS Steel Compression Terminal

Brand:

Burndy

Catalog ID:

YNA7M7T

Steel Compression terminal for Alumoweld and EHS Steel to dead end, 7 #7 Alumoweld, 7/16 Steel, 7 Str.

Product details

General

Connector Type
Terminal
Die Index
678;726
Material
Aluminum
Material Type - Sleeve
Aluminum
Physical Attribute - Pad Orientation
Straight
Prefilled Oxide Inhibitor
Y
UPC
781810180525
UPC 12 Digit
7818101805255

Dimensions

Dimension - B Length inch
4.19 in
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
253 mm
Dimension - Length Overall inch
9.95 in
Dimension - Outside Diameter inch
1.00 in
Dimension - Pad Width inch
1.5 in

Conductor Related

Conductor - Galvanized Steel Str Size
7/16 (7) in
Conductor - Galvanized Steel Str Size Range
7/16 (7) in
Conductor Type
GAL Steel C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
3360

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings