HUBBELL
YNTRR_TTAP_COMPRESSION_Photo_BW
YNTRR_TTAP_COMPRESSION_Photo_BW

YNT36R36R, T-Tap Connector

Brand:

Burndy

Catalog ID:

YNT36R36R

Compression T-Taps, ACCOM: RUN & TAP 477 kcmil ACSR 500-556.5 kcmil AL DIE INDEX: 720.

Product details

General

Catalog Number

YNT36R36R

Connector Type

Tap

Die Index

720

Material

Aluminum

UPC

781810069073

UPC 12 Digit

7818100690733

Dimensions

Dimension - B Length inch

4.19 in

Dimension - Height fraction

6-17/20 in

Dimension - Height inch

6.85 in

Dimension - Height mm

174 mm

Dimension - Length Overall inch

16.29 in

Dimension - Outside Diameter inch

1.41 in

Conductor Related

Conductor - ACSR Str Run

477.0 (24/7) Flicker;477.0 (26/7) Hawk

Conductor - ACSR Str Run Range

477.0 (24/7) Flicker-477.0 (26/7) Hawk

Conductor - ACSR Str Size

477.0 (24/7) kcmil;477.0 (26/7) kcmil

Conductor - ACSR Str Size Range

477.0 (24/7) kcmil-477.0 (26/7) kcmil

Conductor - ACSR Str Tap

477.0 (18/1) Perlican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen

Conductor - ACSR Str Tap Range

477.0 (18/1) Perlican-477.0 (30/7) Hen

Conductor - AL Str Run

500;550;556.5

Conductor - AL Str Tap

500;550;556.5

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings