YNTAR_PAD_TAP_image
YNTAR_PAD_TAP_image

YNTA451R, Aluminum T-Tap Connector, 4-hole

Brand:

Burndy

Catalog ID:

YNTA451R

Al Terminal Tee-Taps (Extruded) With Pad, 4 Holes, 715.5 - 874.5 Kcmil ACSR, 795 - 1000 Kcmil Al, 230 kV, 1.75" Spacing.

Product details

General

Connector Type
Tap
Die Index
725
Material
Aluminum
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
4 Hole NEMA
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
UPC
781810016572
UPC 12 Digit
7818100165722

Dimensions

Dimension - B Length inch
4.56 in
Dimension - Height fraction
5-11/20 in
Dimension - Height inch
5.55 in
Dimension - Length Overall inch
17.60 in
Dimension - Outside Diameter inch
1.8 in
Dimension - Pad Width inch
3.25 in

Conductor Related

Conductor - ACAR Str Size
800 (37);850 (37);900 (37);950 (37)
Conductor - ACAR Str Size Range
800 (37)-950 (37)
Conductor - ACSR Str Size
715.5 (26/7) Kcmil;795 (24/7) Kcmil;795 (26/7) Kcmil;795 (45/7) Kcmil;795 (54/7) Kcmil
Conductor - ACSR Str Size Range
715.5 - 874.5 Kcmil
Conductor - AL Str Size
795.5;800;874.5;900;954;1000
Conductor - AL Str Size Range
795.5-1000

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings