YNTAR_PAD_TAP_image
YNTAR_PAD_TAP_image

YNTA36R, Aluminum T-Tap Connector

Brand:

Burndy

Catalog ID:

YNTA36R

Terminal Tee Taps,WIRE: 477 kcmil ACSR 500-556.5 kcmil ALUM. INDEX: 720, 1.75" Spacing.

Product details

General

Connector Type
Tap
Die Index
720
Material
Aluminum
UPC
781810053652
UPC 12 Digit
7818100536522

Dimensions

Dimension - B Length inch
4.19 in
Dimension - Bolt Size fraction
1/2 in
Dimension - Bolt Size inch
0.5 in
Dimension - D inch
3.12 in
Dimension - Height fraction
5-4/25 in
Dimension - Height inch
5.16 in
Dimension - Length Overall inch
16.29 in
Dimension - Outside Diameter inch
1.41 in
Dimension - Pad Width inch
2.25 in

Conductor Related

Conductor - ACAR Str Size
477 KCMIL
Conductor - ACAR Str Size Range
500 KCMIL - 556.5 KCMIL
Conductor - ACSR Str Size
477.0 (24/7) Kcmil;477.0 (26/7) Kcmil
Conductor - ACSR Str Size Range
477.0 (24/7) Kcmil-477.0 (26/7) Kcmil
Conductor - AL Str Size
500;550;556.5
Conductor - AL Str Size Range
500-556.5

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings