YNTAR_PAD_TAP_image
YNTAR_PAD_TAP_image

YNTA594R, T-Tap Connector

Brand:

Burndy

Catalog ID:

YNTA594R

T-TAP WITH PAD TAP.

Product details

General

Connector Type
Tap
Die Index
740
Material
Aluminum
UPC
781810180846
UPC 12 Digit
7818101808466

Dimensions

Dimension - B Length inch
7.6 in
Dimension - Height fraction
6-7/20 in
Dimension - Height inch
6.35 in
Dimension - L Length Overall mm
617 mm
Dimension - Length Overall inch
24.30 in
Dimension - Outside Diameter inch
2.6 in
Dimension - Pad Width inch
3.59 in
Thickness - Pad
0.69 in

Conductor Related

Conductor - ACAR Str Size
2267 Kcmil; 2500 Kcmil
Conductor - ACAR Str Size Range
2267 Kcmil - 2500 Kcmil
Conductor - ACSR Str Size
2300 Kcmil
Conductor - AL Str Size
2500 Kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
4

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings