YNU_R_BandW
YNU_R_BandW

YNU43R, Aluminum Repair Sleeve

Brand:

Burndy

Catalog ID:

YNU43R

Al Repair Sleeve, 605 - 666.6 kcmil ACSR, 700 - 800 kcmil Al, 16.00" L, 724 Index.

Product details

General

Connector Type
Splice
Die Index
724
Material
Aluminum
UPC
781810016527
UPC 12 Digit
7818100165277

Dimensions

Dimension - L Length Overall mm
406 mm
Dimension - Length Overall inch
16.00 in
Dimension - Outside Diameter inch
1.61 in

Conductor Related

Conductor - ACSR Str Size
605 (24/7) kcmil;605 (26/7) kcmil;636 (24/7) kcmil;636 (26/7) kcmil;666.6 (24/7) kcmil
Conductor - ACSR Str Size Range
605 (24/7) kcmil-666.6 (24/7) kcmil
Conductor - AL Str Size
700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil
Conductor - AL Str Size Range
700 kcmil-800 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings