YNU_R_BandW
YNU_R_BandW

YNU56R, Aluminum Repair Sleeve

Brand:

Burndy

Catalog ID:

YNU56R

Al Repair sleeve, HV and EHV applications, 1510.5 - 1590 Kcmil ACSR, 19 IN L, 729 Index, For temporary restoration of conductivity to damaged ACSR Transmission Lines.

Product details

General

Connector Type
Splice
Die Index
729
Material
Aluminum
UPC
781810129357
UPC 12 Digit
7818101293577

Dimensions

Dimension - L Length Overall mm
483 mm
Dimension - Length Overall inch
19.00 in
Dimension - Outside Diameter inch
2.5 in

Conductor Related

Conductor - ACSR Str Size
1510.5 (45/7) kcmil;1510.5 (54/19) Kcmil;1590 (45/7) kcmil;1590 (54/19) kcmil
Conductor - ACSR Str Size Range
1510.5 (45/7) kcmil-1590 (54/19) kcmil
Conductor - AL Str Size
1700 kcmil;1750 kcmil;1800 kcmil
Conductor - AL Str Size Range
1700 kcmil-1800 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings