ZM2430G1, Mole Assembly
Request a Quote
Brand:
Burndy
Catalog ID:
ZM2430G1
Prop 65 Notice
MOLE ASSY.
Product details
Resources and downloads
Product details
General
Connector Type
Mole
Insulation Type
Diatex
Material
Mixed
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
MOLEâ„¢
UPC
781810226049
UPC 12 Digit
7818102260499
Dimensions
Dimension - Cross Flats inch
2.12 in
Dimension - Length Overall inch
40.13 in
Dimension - Pad Width inch
3.38 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
72
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
BURNDY_ZM2430G1_Specsheet
Catalogs
Full Line BURNDY Catalog