Z104C4034, Mole Outlet Insulating Sleeve
Request a Quote
Brand:
Burndy
Catalog ID:
Z104C4034
Diatex Mole Outlet Insulating Sleeve, Approxi. Weight: 60.
Product details
Resources and downloads
Product details
General
Material
Diatex
Trade Name
MOLEâ„¢
UPC
781810017166
UPC 12 Digit
7818100171666
Dimensions
Dimension - Length Overall inch
5.81
Dimension - Width fraction
2-11/6 in
Dimension - Width inch
3.83
Weight
60 lb
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
25
Resources and downloads
Specifications
Download All
BURNDY_Z104C4034_Specsheet
Z104C4034 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_Z-C_LineArt
Sales Drawings
50015488