Z2728, Copper - Compression Cone (Mole)
Request a Quote
Brand:
Burndy
Catalog ID:
Z2728
Prop 65 Notice
3/0 CONE.
Product details
Resources and downloads
Product details
General
Connector Type
Cone
Material
Brass
Plated
Y
Plating Type
Tin - Electro Plated
UPC
781810135211
UPC 12 Digit
7818101352111
Conductor Related
Conductor - Copper Str Size
3/0 AWG
Conductor - Copper Str Size Range
3/0 AWG
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
96000
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
Z2728 Specification Sheet
BURNDY_Z2728_Specsheet
Catalogs
Full Line BURNDY Catalog