B22G314N Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B22G314N
Prop 65 Notice
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810165225
Dimensions
Dimension - L Length Overall mm
787 mm
Dimension - Length Overall inch
31.00 in
Length
31 in
Electrical Ratings
Amperage Rating
1300 A
Rating - Outdoor Amperage
1300
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2250
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10095071