B2D27N Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B2D27N
Prop 65 Notice
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
N
UPC
781810206126
UPC 12 Digit
7818102061266
Dimensions
Dimension - D inch
3
Dimension - L Length Overall mm
686 mm
Dimension - Length Overall inch
27.00 in
Dimension - N inch
0.62
Dimension - Pad Width inch
0.94
Length
27 in
Electrical Ratings
Rating - Indoor Amperage
380
Rating - Outdoor Amperage
455
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
1800
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
30014549