B2G24 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B2G24
Prop 65 Notice
Flexible Copper Braid, 24.00 in Long.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
781810049334
UPC 12 Digit
7818100493344
Dimensions
Dimension - L Length Overall mm
610 mm
Dimension - Length Overall inch
24.00 in
Length
24 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50090702
3D Models
Download All
B2G24_MODEL-IGES
B2G24_MODEL-STEP
B2G24_MODEL-PDF