B3G18N Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
B3G18N
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
Y
UPC
781810078006
Dimensions
Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18.00 in
Length
18 in
Electrical Ratings
Rating - Indoor Amperage
960
Rating - Outdoor Amperage
1150
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Logistics
Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
384
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Sales Drawings
SE..212210-01