BB077201N Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BB077201N
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
621945141568
UPC 12 Digit
6219451415688
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BB077201N Specification Sheet
BURNDY_BB077201N_Specsheet
Catalogs
Full Line BURNDY Catalog