AMS40_Photo_ColorCMYK
AMS40_Photo_ColorCMYK

AMS2, AL Set Screw Splice, #2-14 AWG, 2 Screws, Al/Cu Rated

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

AMS2

Aluminum Mechanical Splice, 2-14 AWG, 3/8" Screw Dia, 2 Screws, Al/Cu Rated, Tin Plated.

  • Standard mounting hole diameter is .562” for 1/2” bolts
  • The end wall within the cable socket of this design is solid and pressure tight
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4

Features: All Splicer/Reducers Are Dual Rated For Use With Aluminum And Copper Conductors And Are Constructed From High Strength, Tin Plated Aluminum, PENTROX Oxide Inhibiting Joint Compounds Are Recommended For All Aluminum Applications, All Connectors Are Tin-Plated: Provide Low Contact Resistance And Prevents Galvanic Corrosion, Connectors Feature Rounded Bottoms: Facilitates Taping, Solid Center Barrier: Prevents Contact Of Dissimilar Metals, Large Screw Diameters: Ensures Greater Surface Contact With Wires For Maximum Pullout Force, Large Cable Ranges: Each Splice Is Also An Effective Reducing Connector, Slotted Screws: H2 Measured With Maximum Conductors, Reference Only, Conductor Type: Copper, Aluminium, Number Of Screws: 2, Screw Diameter: 3/8 IN, Hex Size: S

Product details

General

Application
For Use With Copper And Aluminum Conductors
Connector Type
In-Line
Die Size
  • EEI 11A
  • Burndy WK840
  • Burndy 249
  • Kearney 840
  • T&B TX
  • T&B 76
EU RoHS Indicator
Yes
Hex Size
Slot
Installation Torque Recommended in-lb
50 LBS/in
Material
Aluminum
Material - Hardware
Aluminum
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Slot
Plated
Y
Plating Type
Tin
Sub Brand
SPLICER/REDUCER
Temperature Rating
194° F
Type
AMS, Dual Rated
UPC
781810241004
UPC 12 Digit
7818102410044

Dimensions

Depth
0.56 in
Dimension - H1 Height inch
0.56 in
Dimension - Height fraction
9/16
Dimension - L Length Overall mm
40 mm
Dimension - Length Overall inch
1.59 in
Dimension - Width fraction
9/16 in
Dimension - Width inch
0.56 in
Dimension - Width mm
14 mm
Length
3.25 in
Width
0.91 in

Electrical Ratings

Rating - Minimum Voltage
600

Conductor Related

Conductor - ACSR Cmpt Size
2 AWG
Conductor - ACSR Str Size
2 AWG-1 AWG
Conductor - AL Str Run
12 AWG;10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Run Range
12 AWG-2 AWG
Conductor - AL Str Size
12 AWG;10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Size Range
12 AWG-2 AWG
Conductor - AL Str Tap
12 AWG;10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Tap Range
12 AWG-2 AWG
Conductor - Copper Solid Run
14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Run Range
14 AWG-2 AWG
Conductor - Copper Solid Size
12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Size Range
12 AWG-2 AWG
Conductor - Copper Solid Tap
14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Tap Range
14 AWG-2 AWG
Conductor - Copper Str Compact Size
2 AWG
Conductor - Copper Str Run
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Run Range
14 AWG-2 AWG
Conductor - Copper Str Size
2 AWG-1 AWG
Conductor - Copper Str Size Range
14 AWG-2 AWG
Conductor - Copper Str Tap
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Tap Range
14 AWG-2 AWG
Conductor Size
14-2 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
No
Industry Standard(s)
ANSI C119.4
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Carton Quantity
360

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings