GPT-250
GPT-250

Aluminum parallel and tee-tapped connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

GPT-750

Aluminum parallel and tee-tapped connectors

GPT-750. Supplied with tin includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Supplied with tin-plated radial-tipped set-screws and tin plated for low contact resistance
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • CMC® recommends the use of an insulated Allen wrench.

Product details

General

UPC
192663075874

Dimensions

Dimensions
3.38 in x 1.5 in x 2 in
Height
2 in
Length
3.38 in
Width
1.5 in

Resources and downloads