BE36TN Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BE36TN
Prop 65 Notice
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
621945432109
UPC 12 Digit
6219454321099
Dimensions
Length
36 in
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
2
Minimum Pack Quantity
1
Pallet Quantity
480
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog