BE13NTN Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BE13NTN
Prop 65 Notice
Tinned copper flexible braid 13"x1.5"x0.17".
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Material - Ferrules
Tin Plated Copper
Physical Attribute - Number of Braids
1
UPC
621945439764
UPC 12 Digit
6219454397644
Dimensions
Dimension - L Length Overall mm
330
Dimension - Length Overall inch
13
Dimension - Width inch
1.5
Dimension - Width mm
38 mm
Length
13 in
Electrical Ratings
Rating - Indoor Amperage
340 A
Rating - Outdoor Amperage
405 A
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
900
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10036839