BF182NTN Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BF182NTN
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
621945178014
UPC 12 Digit
6219451780144
Dimensions
Length
18 in
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BF182NTN Specification Sheet
BURNDY_BF182NTN_Specsheet
Catalogs
Full Line BURNDY Catalog