CB4E19D50G7TN Flexible Copper Covered Braid
Request a Quote
Brand:
Catalog ID:
CB4E19D50G7TN
Flexible Copper Covered Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Insulation
Y
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810353578
UPC 12 Digit
7818103535788
Dimensions
Dimension - L Length Overall mm
495 mm
Dimension - Length Overall inch
19.50 in
Length
19.5 in
Electrical Ratings
Rating - Outdoor Amperage
800
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10034686