CY4CL9D38TNCG1 Rope Lay Braid
Request a Quote
Brand:
Burndy
Catalog ID:
CY4CL9D38TNCG1
Rope Lay Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
621945341845
UPC 12 Digit
6219453418455
Dimensions
Length
9.38 in
Certifications And Compliance
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
CY4CL9D38TNCG1 Specification Sheet
BURNDY_CY4CL9D38TNCG1_Specsheet
Catalogs
Full Line BURNDY Catalog