NPB3-350I
NPB3-350I

Transformer eyebolt connectors, blind hole wire port

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

NPB3-350I

Transformer eyebolt connectors, blind hole wire port

For moisture resistance, conductor ports are not drilled through the body.;Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;For installation on equipment secondary adaptors.;Stud is electro-tin plated.;Supplied with aluminum radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes CO-OX oxide inhibitor in all conductor holes.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.

  • For moisture resistance, conductor ports are not drilled through the body
  • Clear plated for low-contact resistance
  • For installation on equipment secondary adaptors
  • Stud is electro-tin plated
  • Supplied with aluminum radial-tipped set-screws
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Includes CO-OX oxide inhibitor in allconductor holes
  • Each unit individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench

Product details

General

Type
Adapters

Dimensions

Dimensions
3.99 in x 1.59 in x 1.375 in
Height
1.375 in
Length
3.99 in
Width
1.59 in

Conductor Related

Conductor Range
350 Kcmil-2 AWG