CCY10L12LT14GY Covered Rope Lay Braid
Request a Quote
Brand:
Burndy
Catalog ID:
CCY10L12LT14GY
Prop 65 Notice
Covered Rope Lay Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Rope lay
Material
Copper
UPC
781810674604
UPC 12 Digit
7818106746044
Dimensions
Dimension - L Length Overall mm
316.48 mm
Dimension - Length Overall inch
12.46 in
Length
12 in
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
8400
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
CCY10L12LT14GY Specification Sheet
BURNDY_CCY10L12LT14GY_Specsheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50048718