BUR_PPHID-264206_GAR
BUR_PPHID-264206_GAR

GAR1826SE, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand:

Burndy

Catalog ID:

GAR1826SE

To Rod or Pipe with the Same Connector.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

Product details

General

Catalog Number

GAR1826SE

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

U Bolt Type

257

UPC

781810117149

UPC 12 Digit

7818101171499

Dimensions

Dimension - B Length inch

2.75 in

Dimension - Height inch

4.25 in

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - Outside Diameter inch

2.38 in

Dimension - Width inch

3.69 in

Dimension - Width mm

94 mm

Conductor Related

Conductor - Copper Solid Size

4;3;2;1;1/0;2/0;3/0

Conductor - Copper Solid Size Range

4-3/0

Conductor - Copper Str Size

5;4;3;2;1;1/0

Conductor - Copper Str Size Range

5 AWG - 1/0 AWG

Conductor - Copper Tube Std Size

2

Conductor - Copper Tube Std Size Range

2

Conductor - Rod Size

2;2 1/4

Conductor - Rod Size Range

2-2 1/4

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1