BUR_PPHID-264208_GG-TN
BUR_PPHID-264208_GG-TN

GG171W, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube, Tin Plate

Brand:

Burndy

Catalog ID:

GG171W

Accommodates: 1-1/2" IPS; 1-5/8" - 1-7/8" Copper Rod.

Product details

General

Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Plated
Y
Plating Type
Tin - Hot Dipped
U Bolt Type
199
UPC
781810207468
UPC 12 Digit
7818102074688

Dimensions

Dimension - B Length inch
1.38 in
Dimension - Braid Width Max fraction
1 in
Dimension - Braid Width Max inch
1.00 in
Dimension - Height inch
3.50 in
Dimension - Width fraction
3-1/4 in
Dimension - Width inch
3.25 in
Dimension - Width mm
83 mm

Conductor Related

Conductor - Copper Str Size B Range
1.5
Conductor - Copper Tube Std Size
1-5/8;1-3/4;1-7/8
Conductor - Copper Tube Std Size Range
1-5/8-1-7/8
Conductor Type
  • Rod-Size
  • CU Tube Std-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
12

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings