BUR_PPHID-264209_GB-TN
BUR_PPHID-264209_GB-TN

GB26TN, Mechanical Ground Connector, Copper Cable to Bar, Tin Plated

Brand:

Burndy

Catalog ID:

GB26TN

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 4 AWG (Sol)-2/0 AWG (Str), Tin Plated.

Product details

General

Installation Torque Recommended in-lb
240 lb-in
Material
Copper Alloy
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
Y
Plating Type
Tin - Electro Plated
UPC
781810079294
UPC 12 Digit
781810079294

Dimensions

Dimension - Height inch
1.74 in
Dimension - L Length Overall mm
24 mm
Dimension - Length Overall inch
0.94 in
Dimension - Width fraction
1-3/7 in
Dimension - Width inch
1.42 in

Conductor Related

Conductor - Copper Solid Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - Copper Solid Size Range
4 AWG-2/0 AWG
Conductor - Copper Str Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range
4 AWG-2/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings