BUR_PPHID-264209_GB
BUR_PPHID-264209_GB

GBL30, Mechanical Grounding Connector, Cable to Bar

Brand:

Burndy

Catalog ID:

GBL30

Cast Copper Alloy Ground Connector, 4 Sol. - 300, 48 mm L, 38 mm W, Cable to Bar.

Features: High Copper Alloy Ground Connector For Joining A Range Of Cable To 1/4 IN Thick Bar, Type GB Separates Cable From Bar, One-Wrench Installation, UL467 Listed, The High Copper Alloy Cast Body And DURIUM Bolts, Nuts, And Lockwashers Make The GBL Suitable For Direct Burial In Concrete Or Ground, Width: 7/8 IN, Installation Torque: 480 IN-LB, Bar Thickness: 1/4 IN, Height: 2 IN

Product details

General

Application
For Copper Cable To Bar, Direct Burial Cable
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GBL
UPC
781810001844
UPC 12 Digit
7818100018444

Dimensions

Dimension - Bus Thickness inch
0.32 in
Dimension - Height inch
2.32 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
48 mm
Dimension - Length Overall inch
1.88 in
Dimension - Stud Size inch
33/64
Dimension - Width inch
1.50 in
Dimension - Width mm
38 mm

Conductor Related

Conductor - Copper Solid Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
4 AWG - 300 KCMIL
Conductor - Copper Str Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil
Conductor - Copper Str Size Range
4 AWG - 300 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings