GAR3906TCTNET, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod, Tin Plated
Request a Quote
Brand:
Burndy
Catalog ID:
GAR3906TCTNET
Prop 65 Notice
RUN: IPS: 6" O.D: 6.62.
Product details
Resources and downloads
Product details
General
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Pad Configuration
2.50 x 2.50 - 3 Hole
Plated
Y
Plating Type
Tin - Electro Plated
Type
Rod or Tube Clamp with Mounting Pad
UPC
781810035467
UPC 12 Digit
7818100354677
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
BURNDY_GAR3906TCTNET_Specsheet
GAR3906TCTNET Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
se..206158-01