BBB1429G1, Copper Busbar
Request a Quote
Brand:
Burndy
Catalog ID:
BBB1429G1
Copper Busbar.
Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.
Product details
Resources and downloads
Product details
General
Material
Copper
UPC
781810509630
UPC 12 Digit
7818105096300
Dimensions
Dimension - Bar Length inch
9 in
Dimension - Bar Length mm
229 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
2 in
Dimension - Bar Width mm
51 mm
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
50
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Sales Drawings
30007609
3D Models
Download All
BBB1429G1_MODEL-IGES
BBB1429G1_MODEL-PDF
BBB1429G1_MODEL-STEP