BA215, Shim Stock / Adapter Sleeves
Request a Quote
Brand:
Burndy
Catalog ID:
BA215
Shim Stock and Adapter Sleeves.
Product details
Resources and downloads
Product details
General
UPC
781810405260
UPC 12 Digit
7818104052600
Dimensions
Dimension - Inside Diameter inch
1.05 in
Dimension - Length Overall inch
1.50 in
Dimension - Outside Diameter inch
1.156 in
Conductor Related
Conductor - Copper Str Size
700, 800 kcmil
Conductor - Rod Size
1000 kcmil
Certifications And Compliance
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
100
Resources and downloads
Specifications
Download All
BA215 Specification Sheet
BURNDY_BA215_Specsheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10052328-01