BCC2
BCC2

B226, Horizontal Cable Tap to Horizontal Cable Run, 1 AWG (Run), 2 AWG (Tap)

Brand:

Burndy

Catalog ID:

B226

Mold, Horizontal Cable Tap to Horizontal Cable Run, 1 AWG (Run), 2 AWG (Tap), 45 Weld Metal.

Weld Metal: 45, Handle clamps: B106

Product details

General

Application
Used to join horizontal cable tap to a horizontal run cable
EU RoHS Indicator
Yes
Sub Brand
EXOTHERMIC MOLDS
Trade Name
BURNDYWeld®
UPC
781810378267
UPC 12 Digit
7818103782677

Conductor Related

Conductor - Copper Str Run
1 AWG
Conductor - Copper Str Tap
2 AWG
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings