BCC6
BCC6

B1300, Mold, Horizontal Parallel Tap, 2/0 AWG (Run), 6 sol. (Tap)

Brand:

Burndy

Catalog ID:

B1300

Mold, Horizontal Parallel Tap, 2/0 AWG (Run), 6 sol. (Tap), 65 Weld Metal.

Product details

General

Trade Name
BURNDYWeld®
UPC
781810382356
UPC 12 Digit
7818103823566

Conductor Related

Conductor - Copper Solid Tap
6 AWG
Conductor - Copper Str Run
2/0 AWG
Conductor Type
  • CU C Str-Run
  • CU C Solid-Tap

Certifications And Compliance

Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
480

Resources and downloads

Product Cross Section Image(s)

Sales Drawings