BCC7
BCC7

B1323, Mold, Horizontal Parallel through Cables, 2/0 AWG (Run), 1/0 AWG (Tap)

Brand:

Burndy

Catalog ID:

B1323

Mold, Horizontal Parallel through Cables, 2/0 AWG (Run), 1/0 AWG (Tap), 115 Weld Metal.

Features: BCC-7 Type Molds Are Used To Join Horizontal Parallel Through Run Cables, One Cable Runs Above The Other Cable In The Mold, Size Range Is 6 AWG Through 4/0 AWG Concentric Stranded Copper Conductors, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application

For Joining Horizontal Parallel Through Run Cables

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC 12 Digit

7818103827455

Conductor Related

Conductor - Copper Str Run

2/0 AWG

Conductor - Copper Str Tap

1/0

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads