BCR1
BCR1

B504, Horizontal Cable Terminal to Ground Rod, 1 AWG, 5/8" Ground Rod

Brand:

Burndy

Catalog ID:

B504

Mold, Horizontal Cable Terminal to Ground Rod, 1 AWG, 65 Weld Metal, 5/8" Ground Rod.

Features: Type BCR-1 Molds Are Used To Terminate Horizontal Copper Cable At The Top Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Ground Rod Size: 5/8 IN, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, B38-0330-00 Cable Clamp

Product details

General

Application
For Terminating Horizontal Copper Cable At The Top Of A Vertical Ground Rod
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810383858
UPC 12 Digit
7818103838588

Conductor Related

Conductor - Copper Str Tap
1 AWG
Conductor - Copper Str Tap Range
1 AWG
Conductor - Rod Size
5/8 in
Conductor - Rod Size Range
5/8 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings