B530, Horizontal Cable Terminal to Ground Rod
Request a Quote
Brand:
Burndy
Catalog ID:
B530
Horizontal Cable Terminal to Ground Rod Mold.
Product details
Resources and downloads
Product details
General
UPC
781810384718
UPC 12 Digit
7818103847188
Conductor Related
Conductor - Copper Str Tap
300 kcmil
Conductor - Copper Str Tap Range
300 kcmil
Conductor - Rod Size
1 in
Conductor - Rod Size Range
1 in
Conductor Type
CU C Str-Tap
Rod-Size
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
B530 Specification Sheet
BURNDY_B530_Specsheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCR-1_LineArt
Sales Drawings
10044346