B5830, Horizontal Run & Tap Cables to Ground Rod
Request a Quote
Brand:
Burndy
Catalog ID:
B5830
Horizontal Run and Tap Cables to Ground Rod Mold.
Product details
Resources and downloads
Product details
General
UPC
781810390221
UPC 12 Digit
7818103902211
Conductor Related
Conductor - Copper Str Tap
1 AWG
Conductor - Rod Size
1/2 in
Conductor Type
CU C Str-Tap
Rod-Size
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BURNDY_B5830_Specsheet
B5830 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCR-17_LineArt
Sales Drawings
10051622-01